Data
-
Item No.:1380650000Packaging unit:1 PC
Panel feed-through, Number of poles: 4, Coding: D-coded, M12, 50 V
-
Item No.:1380640000Packaging unit:1 PC
Panel feed-through, Number of poles: 4, Coding: D-coded, M12, 50 V
-
Item No.:1380670000Packaging unit:1 PC
Panel feed-through, Number of poles: 4, Coding: D-coded, M12, 50 V
-
Item No.:1380630000Packaging unit:1 PC
Panel feed-through, Number of poles: 4, Coding: D-coded, M12, 50 V
-
Item No.:1400620000Packaging unit:1 PC
Adapter, RJ45, M12, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, M12 socket to RJ45 socket
-
Item No.:1400610000Packaging unit:1 PC
Adapter, RJ45 90°, M12, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, M12 socket to RJ45 socket
-
-
Item No.:8901630000Packaging unit:1 PC
Adapter, angled, RJ45 90°, M12, Cat.5 (ISO/IEC 11801), IP67
-
Item No.:8901620000Packaging unit:1 PC
Adapter, straight, RJ45, M12, Cat.5 (ISO/IEC 11801), IP67
-
Item No.:1514970000Packaging unit:1 PC
Adapter, straight, RJ45 180°, M12, Cat.5 (ISO/IEC 11801), IP67
-
Item No.:1514940000Packaging unit:1 PC
Adapter, angled, RJ45 90°, M12, Cat.5 (ISO/IEC 11801), IP67
-
Item No.:8901640000Packaging unit:1 PC
Coupling, M12, M12, Cat.5 (ISO/IEC 11801), IP67