SAFESERIES - SIL3 relay Energized to Safe with line and load monitoring
This SIL3 safety relay have been specially developed for applications in which a functionally safe switch-on in the process industry is required. The relay meet the requirements of functional safety and has been certified by TUV NORD according to EN 61508:2010. The approval for Ex-areas as well as the extended temperature range up to 70 °C enables the usage even under challenging environmental conditions. The integrated diagnostic and alarm output of the relay ensures permanent monitoring for wire breakage and load faults.
- Line (Wire break detection) and load monitoring
- Approval for Ex-areas
- Certified according to EN 61508:2010
- Optional 17.8 mm slim safety relay with temperature range up to 50 °C
-
Ürün No.:2633940000Ambalaj birimi:1 items
Säkerhetsreläer, 24 V DC ± 20%, , max. kopplingsström, intern säkring : , Säkerhetskategori: SIL 3 EN 61508:2010
-
Ürün No.:2634010000Ambalaj birimi:1 items
Säkerhetsreläer, 24 V DC ± 20%, , max. kopplingsström, intern säkring : , Säkerhetskategori: SIL 3 EN 61508:2010
Added to Your Shopping Cart