17-pole
The HQ series - big features in a compact design The electrical values speak for themselves. The standard HE crimp contacts can also be used here.
The wire connection level is designed as a crimp contact The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.
Pole count: 17 (+PE)
Rated current: 10 A
Rated voltage 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Item No.:1003200000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Item No.:1003210000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
Added to Your Shopping Cart