RockStar® ModuPlug
Industrial applications are becoming increasingly complex. The demands being made of the connectivity used are growing at the same time. Functionality in the smallest of installation spaces, safe installation and a fast retrofitting process are just some of the product properties being called for. Not only does our RockStar® ModuPlug modular plug-in connector system meet current market requirements; it has been specially designed with the future in mind too. Using the individual modules, you combine all the necessary functions for power, signal and data transmission in a single interface. Thanks to the new variety of module sizes, you can fit more applications than ever before in one plug-in connector. The modules reduce the amount of space required and cut costs when compared with fixed-pole inserts and other modular plug-in connector systems. The sophisticated frames and modules can be installed with extreme ease and integrated into HDC enclosures with the IP65 and IP68 protection classes. You can even use the RockStar® ModuPlug to supplement existing applications without any need to make system adjustments. As an experienced Industrial Connectivity partner, Weidmüller offers ultra-modern connectivity with maximum reliability. So you can create customised solutions for future-proof connections with RockStar® too.
-
-
-
-
-
Art.-Nr.:1429020000VPE:1 PC
Data module, 0 V, 0 A, Number of poles: 2, Crimp connection, Female, Required plug-in slots: 1
-
Produkt ID:1428990000Pakningsenhed:1 PC
Data module, 0 V, 0 A, Number of poles: 2, Crimp connection, Male, Required plug-in slots: 1
-
Produkt ID:2592250000Pakningsenhed:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, Crimp connection, Male, Required plug-in slots: 1
-
Produkt ID:2592220000Pakningsenhed:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, IDC terminal, Male, Required plug-in slots: 1
-
Produkt ID:2592210000Pakningsenhed:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, IDC terminal, Male, Required plug-in slots: 1
-
Produkt ID:2592230000Pakningsenhed:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, IDC terminal, Male, Required plug-in slots: 1
-
Produkt ID:2592030000Pakningsenhed:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, RJ45, Female, Required plug-in slots: 1
-
Produkt ID:2592240000Pakningsenhed:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, IDC terminal, Male, Required plug-in slots: 1
-
Produkt ID:2592260000Pakningsenhed:1 PC
RJ45 module, 0 V, 0 A, Number of poles: 1, RJ45, Male, Required plug-in slots: 1
-
Produkt ID:2748550000Pakningsenhed:5 PC
Module, 48 V, 1.5 A, Number of poles: 4, Crimp connection, Female, Required plug-in slots: 1
-
Produkt ID:2748540000Pakningsenhed:5 PC
Module, 48 V, 1.5 A, Number of poles: 4, Crimp connection, Male, Required plug-in slots: 1
-
Produkt ID:1428850000Pakningsenhed:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, Crimp connection, Female, Required plug-in slots: 1
-
Produkt ID:2748470000Pakningsenhed:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, PUSH IN with actuator, Female, Required plug-in slots: 1
-
Produkt ID:1428840000Pakningsenhed:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, Crimp connection, Male, Required plug-in slots: 1
-
Produkt ID:2748460000Pakningsenhed:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, PUSH IN with actuator, Male, Required plug-in slots: 1
-
Produkt ID:2748490000Pakningsenhed:5 PC
Signal module, 160 V, 10 A, Number of poles: 17, Crimp connection, Female, Required plug-in slots: 1