Connecting lines for data transmission
-
Item No.:8899000000Packaging unit:1 PC
Installation cable, PROFINET, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 100 m
-
Item No.:2763430000Packaging unit:1 PC
Installation cable, PROFINET, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 500 m
-
Item No.:8899010000Packaging unit:1 PC
Dragline cable, PROFINET, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 100 m
-
Item No.:2763450000Packaging unit:1 PC
Dragline cable, PROFINET, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 500 m
-
Item No.:8898990000Packaging unit:1 PC
System cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 100 m
-
Item No.:2763470000Packaging unit:1 PC
System cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 500 m
-
Item No.:2763520000Packaging unit:1 PC
Torsion cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 500 m
-
Item No.:2764770000Packaging unit:1 PC
Torsion cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 100 m
-
Item No.:8813210000Packaging unit:1 PC
Dragline cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 100 m
-
Item No.:8960670000Packaging unit:1 PC
Dragline cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 100 m
-
Item No.:2763490000Packaging unit:1 PC
Dragline cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 500 m
-
Item No.:2763480000Packaging unit:1 PC
Dragline cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 500 m
-
Item No.:8813200000Packaging unit:1 PC
System cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 100 m
-
Item No.:8813190000Packaging unit:1 PC
System cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 100 m
-
Item No.:2763500000Packaging unit:1 PC
System cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 500 m
-
Item No.:2763510000Packaging unit:1 PC
System cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 500 m
-
Item No.:8813180000Packaging unit:1 PC
System cable, Cat.7 (ISO/IEC 11801), PUR, 100 m
-
Item No.:8813170000Packaging unit:1 PC
System cable, Cat.7 (ISO/IEC 11801), PVC, 100 m
-
Item No.:2661080000Packaging unit:1 PC
System cable, Cat.7 (ISO/IEC 11801), LSZH, 305 m
-
Item No.:1273090000Packaging unit:1 PC
System cable, Cat.7 (ISO/IEC 11801), LSZH, 305 m