Mounting rail bus system - CH20M
When supplying, connecting or distributing within modular applications, the rail bus can replace the tedious individual wiring process with a flexible and uninterrupted system-wide solution.
The system bus is securely integrated within the 35-mm standard mounting rail. The SMD-bus contact block can be reflow-soldered so that it can be completely automatically processed during the component assembly. The resistant, gold-plated contact surfaces ensure a permanent and reliable contact for all housing widths.
- Unlimited scalability The integrated connection solution covers all system widths: from the 6-mm slice to the 67-mm large-area housing.
- Easy to service during installation It's easy to replace a module, even in existing modules groups – without any influence on the neighbouring modules.
- Universal integration The uninterrupted system bus is securely integrated within the 35-mm standard mounting rail.
- Maximum availability Five fully-galvanized and partially gold-plated twin-arched contacts are used to establish a permanent contact to the rail bus. THR solder flanges ensure that the connection to the circuit board is stable.
-
Product ID:1335140000VPE:1 PC
Mounting rail bus system, Sample set, OMNIMATE Housing - series CH20M, Width: 25.1 mm
-
Product ID:1335150000VPE:1 PC
Mounting rail bus system, Sample set, OMNIMATE Housing - series CH20M, Width: 25.1 mm
-
Product ID:1155850000VPE:300 PC
PCB plug-in connector, Bus-contact block for CH20M6, THT/THR solder connection, Number of poles: 5, 180°, Gold-plated, black
-
Product ID:1155840000VPE:78 PC
PCB plug-in connector, Bus-contact block for CH20M6, THT/THR solder connection, Number of poles: 5, 180°, Gold-plated, black
-
Product ID:1155880000VPE:300 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Middle solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, Gold-plated, black
-
Product ID:1155870000VPE:78 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Middle solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, Gold-plated, black
-
Product ID:1155890000VPE:78 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, Gold-plated, black
-
Product ID:1155900000VPE:300 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, Gold-plated, black
-
Product ID:1248220000VPE:10 PC
Mounting rail bus system, Bus circuit board, OMNIMATE Housing - series CH20M, Width: 250 mm
-
Product ID:1248230000VPE:10 PC
Mounting rail bus system, Bus circuit board, OMNIMATE Housing - series CH20M, Width: 500 mm
-
Product ID:1248240000VPE:5 PC
Mounting rail bus system, Bus circuit board, OMNIMATE Housing - series CH20M, Width: 750 mm
-
Product ID:1248170000VPE:5 PC
Mounting rail bus system, Inlay profile, OMNIMATE Housing - series CH20M, Width: 750 mm
-
Product ID:1248150000VPE:10 PC
Mounting rail bus system, Inlay profile, OMNIMATE Housing - series CH20M, Width: 250 mm
-
Product ID:1248160000VPE:10 PC
Mounting rail bus system, Inlay profile, OMNIMATE Housing - series CH20M, Width: 25.3 mm
-
Product ID:1248190000VPE:5 PC
Mounting rail bus system, Inlay profile, OMNIMATE Housing - series CH20M, Width: 500 mm
-
Product ID:1248180000VPE:5 PC
Mounting rail bus system, Inlay profile, OMNIMATE Housing - series CH20M, Width: 25.3 mm
-
Product ID:1248210000VPE:5 PC
Mounting rail bus system, Inlay profile, OMNIMATE Housing - series CH20M, Width: 25.3 mm
-
Product ID:1248250000VPE:10 PC
Mounting rail bus system, Cover profile, OMNIMATE Housing - series CH20M, Width: 250 mm
-
Product ID:1248260000VPE:10 PC
Mounting rail bus system, Cover profile, OMNIMATE Housing - series CH20M, Width: 500 mm
-
Product ID:1248270000VPE:5 PC
Mounting rail bus system, Cover profile, OMNIMATE Housing - series CH20M, Width: 750 mm