Bus insert profil - TS35x15
The integrated rail bus for the modular electronics housing system
When supplying, connecting or distributing within modular applications, the rail bus can replace the tedious individual wiring process with a flexible and uninterrupted system-wide solution.
The system bus is securely integrated within the 35-mm standard mounting rail. The SMD-bus contact block can be reflow-soldered so that it can be completely automatically processed during the component assembly. The resistant, gold-plated contact surfaces ensure a permanent and reliable contact for all housing widths.
When supplying, connecting or distributing within modular applications, the rail bus can replace the tedious individual wiring process with a flexible and uninterrupted system-wide solution.
The system bus is securely integrated within the 35-mm standard mounting rail. The SMD-bus contact block can be reflow-soldered so that it can be completely automatically processed during the component assembly. The resistant, gold-plated contact surfaces ensure a permanent and reliable contact for all housing widths.
- Unlimited scalability The integrated connection solution covers all system widths: from the 6-mm slice to the 67-mm large-area housing.
- Easy to service during installation It's easy to replace a module, even in existing modules groups – without any influence on the neighbouring modules.
- Universal integration The uninterrupted system bus is securely integrated within the 35-mm standard mounting rail.
- Maximum availability Five fully-galvanized and partially gold-plated twin-arched contacts are used to establish a permanent contact to the rail bus. THR solder flanges ensure that the connection to the circuit board is stable.
-
Ürün No.:1248190000Ambalaj birimi:5 PC
Mounting rail bus system, Inlay profile, OMNIMATE Housing - series CH20M, Width: 500 mm
-
Ürün No.:1248180000Ambalaj birimi:5 PC
Mounting rail bus system, Inlay profile, OMNIMATE Housing - series CH20M, Width: 25.3 mm
-
Ürün No.:1248210000Ambalaj birimi:5 PC
Mounting rail bus system, Inlay profile, OMNIMATE Housing - series CH20M, Width: 25.3 mm
Added to Your Shopping Cart