Properties
Version | OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm |
Order No. | 1248180000 |
Type | CH20M BUS-PROFIL TS 35X15/250 |
GTIN (EAN) | 4050118053265 |
Qty. | 5 items |
Height | 13.4 mm |
Height (inches) | 0.528 inch |
Width | 25.1 mm |
Width (inches) | 0.988 inch |
Length | 250 mm |
Length (inches) | 9.842 inch |
Net weight | 39.2 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulating material | PA 66 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | II |
Comparative Tracking Index (CTI) | 400 ≤ CTI <600 |
UL 94 flammability rating | V-0 |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 120 °C |
Comparative Tracking Index (CTI) | 400 ≤ CTI <600 |
Insulating material | PA 66 |
Insulating material group | II |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Protection degree | IP20 in installed state |
Rail | TS 35 x 15 |
Approval/Certificate/Document of Conformity | [Certification DNV GL](https://mdcop.weidmueller.com/mediadelivery/asset/900_152118) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60867) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1248180000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1248180000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-90 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-27-92 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-18-27-92 |
ECLASS 14.0 | 27-18-27-92 |
Approvals | ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
Accessories
-
Item No.:1155880000Packaging unit:300 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Middle solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, Gold-plated, black
-
Item No.:1155870000Packaging unit:78 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Middle solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, Gold-plated, black
-
Item No.:1155890000Packaging unit:78 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, Gold-plated, black
-
Item No.:1155900000Packaging unit:300 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, Gold-plated, black
-
Item No.:1248220000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 21.8 mm
-
Item No.:1248250000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 39.5 mm
-
Item No.:1193170000Packaging unit:50 PC
OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
-
Item No.:1193160000Packaging unit:50 PC
OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
Is accessory of
-
Item No.:1193170000Packaging unit:50 PC
OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
-
Item No.:1193160000Packaging unit:50 PC
OMNIMATE Housing - series CH20M, Length: 40.5 mm, Width: 5.1 mm
-
Item No.:1248250000Packaging unit:10 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 39.5 mm
-
Item No.:1155890000Packaging unit:78 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, Gold-plated, black
-
Item No.:1155900000Packaging unit:300 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, Gold-plated, black
-
Item No.:1155880000Packaging unit:300 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Middle solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, Gold-plated, black
-
Item No.:1155870000Packaging unit:78 PC
PCB plug-in connector, Bus-contact block for CH20M12-67, Middle solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, Gold-plated, black
Individual part of
-
Item No.:1335150000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm