Ürün Kataloğu
-
Ürün No.:2674530000Ambalaj birimi:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Ürün No.:2674560000Ambalaj birimi:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Ürün No.:1020000000Ambalaj birimi:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Ürün No.:1010000000Ambalaj birimi:100 PC
PE terminal, Screw connection, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Ürün No.:1521850000Ambalaj birimi:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
-
Ürün No.:2902380000Ambalaj birimi:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Ürün No.:2902460000Ambalaj birimi:50 PC
Multi-tier PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Ürün No.:1021500000Ambalaj birimi:100 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Ürün No.:2816960000Ambalaj birimi:50 PC
Fuse terminal, PUSH IN, 4 mm², 500 V, 6.3 A, black
-
Ürün No.:1547610000Ambalaj birimi:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Ürün No.:1547680000Ambalaj birimi:50 PC
PE terminal, PUSH IN, 2.5 mm², 800 V, Green/yellow
-
Ürün No.:2674540000Ambalaj birimi:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Ürün No.:2674570000Ambalaj birimi:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Ürün No.:2874840000Ambalaj birimi:50 PC
Feed-through terminal block, SNAP IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Ürün No.:2874860000Ambalaj birimi:50 PC
Feed-through terminal block, SNAP IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Ürün No.:2674580000Ambalaj birimi:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Ürün No.:1521740000Ambalaj birimi:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
-
Ürün No.:2831500000Ambalaj birimi:50 PC
Fuse terminal, PUSH IN, 4 mm², 500 V, 6.3 A, dark beige