Properties
Version | PE terminal, PUSH IN, 2.5 mm², Green/yellow |
Order No. | 1521670000 |
Type | A3C 2.5 PE |
GTIN (EAN) | 4050118328196 |
Qty. | 50 items |
Depth | 36.5 mm |
Depth (inches) | 1.437 inch |
Depth including DIN rail | 37 mm |
Height | 66.5 mm |
Height (inches) | 2.618 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 10.85 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | Green/yellow |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | TUEV16ATEX7909U |
Certificate No. (IECEX) | IECEXTUR16.0036U |
Wire cross section max. (ATEX) | 2.5 mm² |
Wire cross section max. (IECEX) | 2.5 mm² |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 3 |
Number of potentials per tier | 1 |
PE connection | Yes |
Rail | TS 35 |
N-function | No |
PE function | Yes |
PEN function | No |
Installation advice | Rail |
Open sides | right |
Snap-on | No |
Type of fixing | Snap-on |
Type of mounting | TS 35 |
With snap-in pegs | No |
Connection type, additional connection | PUSH IN |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.14 mm² |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A3 |
Number of connections | 3 |
Stripping length | 10 mm |
Tube length for twin wire-end ferrule |
|
Tube length for wire-end ferrule with plastic collar DIN 46228/4 |
|
Tube length for wire-end ferrule without plastic collar DIN 46228/1 |
|
Twin wire-end ferrules, max. | 0.75 mm² |
Twin wire-end ferrules, min. | 0.5 mm² |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 2.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-70089609 |
Voltage size B (CSA) | 600 V |
Voltage size C (CSA) | 600 V |
Voltage size D (CSA) | 600 V |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 28 AWG |
Installation advice | Rail |
Rail | TS 35 |
Standards | IEC 60947-7-2 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Rated short-time current | 300 A (2.5 mm²) |
PEN function | No |
Rated cross-section | 2.5 mm² |
Rated voltage to adjoining terminal | 800 V |
Rated DC voltage | 800 V |
Standards | IEC 60947-7-2 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 8 kV |
Rated impulse withstand voltage to adjacent terminal | 8 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 12 AWG |
Conductor size Factory wiring min. (cURus) | 28 AWG |
Conductor size Field wiring max. (cURus) | 12 AWG |
Conductor size Field wiring min. (cURus) | 28 AWG |
Voltage size B (cURus) | 600 V |
Voltage size C (cURus) | 600 V |
Voltage size D (cURus) | 600 V |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_85370)
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253940) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_38657) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284541) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_58128) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_58163) [CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89295) [DNVGL certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152120) [BV certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152184) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178457) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253942) [20-AV4BO-0269U](https://mdcop.weidmueller.com/mediadelivery/asset/900_318070) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62013) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1521670000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1521670000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1521670000&norm=0) |
Tender specification |
[Klippon® Connect 1521670000 DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_75744)
[Klippon® Connect 1521670000 EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_75746) |
User Documentation |
[NTI_A3C 2.5.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_58142)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [NTI ALO16](https://mdcop.weidmueller.com/mediadelivery/asset/900_103845) [User Manual AXC PE](https://mdcop.weidmueller.com/mediadelivery/asset/900_229202) |
Safety Information | [Go to website](https://www.weidmueller.com/int/service/safety_info.jsp) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000901 |
ETIM 7.0 | EC000901 |
ETIM 8.0 | EC000901 |
ETIM 9.0 | EC000901 |
ECLASS 9.0 | 27-14-11-41 |
ECLASS 9.1 | 27-14-11-41 |
ECLASS 10.0 | 27-14-11-41 |
ECLASS 11.0 | 27-14-11-41 |
ECLASS 12.0 | 27-14-11-41 |
ECLASS 13.0 | 27-25-01-03 |
ECLASS 14.0 | 27-25-01-03 |
Approvals | ![BURVER](/picture/BURVER.gif) ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![CURUSEX](/picture/CURUSEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![EXIKONF](/picture/EXIKONF.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![KOSHAEX](/picture/KOSHAEX.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Certificate No. (cURusEX) | E184763 |
Accessories
-
-
Item No.:1991890000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:2041190000Packaging unit:25 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:1991960000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:2041180000Packaging unit:25 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:1527870000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Item No.:2108920000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Item No.:1527880000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Item No.:1527790000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Item No.:1527770000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Item No.:2109000000Packaging unit:5 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Item No.:2108870000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Item No.:1527620000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Item No.:1527680000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Item No.:2108910000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Item No.:1527630000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Item No.:2108690000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Item No.:1527920000Packaging unit:5 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Item No.:2108700000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Item No.:1527890000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Item No.:1527590000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Item No.:1527830000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Item No.:1527840000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Item No.:1527820000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Item No.:1527720000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Item No.:1527670000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Item No.:2108470000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Item No.:1527690000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Item No.:1527640000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Item No.:1527730000Packaging unit:5 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Item No.:2108710000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Item No.:2108720000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Item No.:2108810000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Item No.:1527740000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Item No.:1527570000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Item No.:2108900000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Item No.:1527540000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Item No.:1527780000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Item No.:2007110000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 5 mm, Weidmueller, white
-
-
-
-
-
-
Item No.:1773521690Packaging unit:720 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, orange
-
Item No.:1773521686Packaging unit:720 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, red
-
Item No.:1640740000Packaging unit:720 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1773521693Packaging unit:720 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, blue
-
Item No.:1951870000Packaging unit:600 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1773521687Packaging unit:720 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, yellow
-
-
-
Item No.:2007150000Packaging unit:800 PC
WS, Terminal marker, 8 x 5 mm, Weidmueller, white
-
Item No.:1038790000Packaging unit:120 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification
-
Item No.:1640750000Packaging unit:144 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification
-
Item No.:2635550000Packaging unit:40 PC
Terminal marker, 8 x 5.1 mm, Pitch in mm (P): 5.00 yellow
-
Item No.:1388530000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:1773531693Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, blue
-
Item No.:1792000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1773531687Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, yellow
-
Item No.:1773531686Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, red
-
Item No.:2003770000Packaging unit:600 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1046380000Packaging unit:600 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1635000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1341590000Packaging unit:80 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, To customer specification
-
Item No.:1854500000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, To customer specification
-
Item No.:1907520000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, yellow
-
Item No.:1854490000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1792010000Packaging unit:144 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification
-
Item No.:1635010000Packaging unit:144 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification
-
Item No.:2007770000Packaging unit:120 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification
-
Item No.:1046320000Packaging unit:120 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification
-
-
-
-
Item No.:1341620000Packaging unit:400 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1609801687Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, yellow
-
Item No.:1609801688Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, green
-
Item No.:1249860000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, violet
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1457550000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, black
-
Item No.:1609801691Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, grey
-
Item No.:1609801686Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, red
-
Item No.:1609801693Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, blue
-