Connectivity
-
Tuotteen tunnus:2674530000VPE:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Tuotteen tunnus:2674560000VPE:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Tuotteen tunnus:1020000000VPE:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Tuotteen tunnus:1010000000VPE:100 PC
PE terminal, Screw connection, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Tuotteen tunnus:1521850000VPE:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
-
Tuotteen tunnus:2902380000VPE:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Tuotteen tunnus:2902460000VPE:50 PC
Multi-tier PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Tuotteen tunnus:2816960000VPE:50 PC
Fuse terminal, PUSH IN, 4 mm², 500 V, 6.3 A, black
-
Tuotteen tunnus:1021500000VPE:100 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Tuotteen tunnus:1547610000VPE:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Tuotteen tunnus:1547680000Obalová jednotka:50 PC
PE terminal, PUSH IN, 2.5 mm², 800 V, Green/yellow
-
Tuotteen tunnus:2674540000VPE:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Tuotteen tunnus:2674570000VPE:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Tuotteen tunnus:2874840000VPE:50 PC
Feed-through terminal block, SNAP IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Tuotteen tunnus:2874860000VPE:50 PC
Feed-through terminal block, SNAP IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Tuotteen tunnus:2674580000VPE:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Tuotteen tunnus:1521740000VPE:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
-
Tuotteen tunnus:2831500000VPE:50 PC
Fuse terminal, PUSH IN, 4 mm², 500 V, 6.3 A, dark beige