W-Series
-
Item No.:1577320000Packaging unit:50 PC
End plate for terminals, dark beige, Height: 45.4 mm, Width: 2.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1577330000Packaging unit:50 PC
End plate for terminals, dark beige, Height: 45.4 mm, Width: 2.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1754200000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 47 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1754190000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 25.1 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1839850000Packaging unit:50 PC
End plate for terminals, dark beige, Height: 80.35 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1059100000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 69 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1305240000Packaging unit:50 PC
End plate for terminals, dark beige, Height: 83.75 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:1070100000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 45.4 mm, Width: 5.08 mm, V-0, Wemid, Snap-on: No
-
Item No.:1059140000Packaging unit:20 PC
End plate for terminals, green, Height: 69 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1305260000Packaging unit:50 PC
End plate for terminals, dark beige, Height: 83.75 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:1112130000Packaging unit:20 PC
End plate for terminals, Light Grey, Height: 45.4 mm, Width: 5.08 mm, V-0, Wemid, Snap-on: No
-
Item No.:1305250000Packaging unit:50 PC
End plate for terminals, dark beige, Height: 40.75 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:1074600000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 60.3 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1074680000Packaging unit:20 PC
End plate for terminals, blue, Height: 60.3 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1059180000Packaging unit:20 PC
End plate for terminals, blue, Height: 69 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1070000000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 45.4 mm, Width: 5.08 mm, V-0, Wemid, Snap-on: No
-
Item No.:1050070000Packaging unit:50 PC
End plate for terminals, brown, Height: 56 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1072210000Packaging unit:50 PC
End plate for terminals, violet, Height: 56 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No
-
Item No.:1050160000Packaging unit:20 PC
End and partition plate for terminals, orange, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1272380000Packaging unit:50 PC
End plate for terminals, dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes