With test button
- Control voltages from 12 - 110 V DC and 24 - 230V AC
- 2 CO contacts (8A)
- With test buttons with colour coding (AC coil: orange, DC coil: blue)
- With mechanical status indicator
-
Item No.:3052500000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052510000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052520000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052530000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052540000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
N.º de artículo:3052550000Unidad de embalaje:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
N.º de artículo:3052560000Unidad de embalaje:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
N.º de artículo:3180710000Unidad de embalaje:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V AC, Continuous current: 8 A, Plug-in connection, Test button available: Yes