Properties
Version | Protective cable hose coil |
Order No. | 2588710000 |
Type | CBC-SP 18-140/20 TP |
GTIN (EAN) | 4050118602395 |
Qty. | 20 |
Length | 60,000 mm |
Length (inches) | 2,362.2 inch |
Diameter | 14 mm |
Net weight | 36 g |
Operating temperature range | -15...60 °C |
Bundle diameter, max. | 140 mm |
Bundle diameter, min. | 18 mm |
Colour | Transparent |
Diameter | 14 mm |
Material | Polyethylene |
Nominal diameter | 11.6 mm |
Operating temperature range | -15...60 °C |
Usable cross-section | 15,393 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001182 |
ETIM 7.0 | EC001182 |
ETIM 8.0 | EC001182 |
ETIM 9.0 | EC001182 |
ECLASS 9.1 | 27-43-03-03 |
ECLASS 10.0 | 27-43-03-03 |
ECLASS 11.0 | 27-43-03-03 |
ECLASS 12.0 | 27-43-03-03 |
ECLASS 13.0 | 27-43-03-03 |
ROHS | Conform |