Properties
Version | Flexible wiring duct, 20 mm x 20 mm, 5.00 mm x 7.50 mm, 500 mm |
Order No. | 2562780000 |
Type | CD-FLEX 20X20 |
GTIN (EAN) | 4050118571554 |
Qty. | 50 items |
Height | 20 mm |
Height (inches) | 0.787 inch |
Width | 20 mm |
Width (inches) | 0.787 inch |
Length | 500 mm |
Length (inches) | 19.685 inch |
Net weight | 19 g |
Operating temperature range | -15...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey (similar to RAL 7001) |
Flexible wiring duct | Yes |
Lid | No |
Material | Polypropylene |
Non-tracking | Yes |
Operating temperature range | -15...80 °C |
Slit gap | 7.5 mm |
Slit width | 5 mm |
Type of mounting | With adhesive |
UL 94 flammability rating | V-2 |
Version of side panel | slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000012 |
ETIM 7.0 | EC000012 |
ETIM 8.0 | EC000012 |
ETIM 9.0 | EC000012 |
ETIM 10.0 | EC000012 |
ECLASS 9.1 | 27-40-07-03 |
ECLASS 10.0 | 27-40-07-03 |
ECLASS 11.0 | 27-40-07-03 |
ECLASS 12.0 | 27-40-07-03 |
ECLASS 13.0 | 27-40-07-03 |
ECLASS 14.0 | 27-40-07-03 |
ECLASS 15.0 | 27-40-07-03 |
ROHS | Conform |