Properties
Version | Cable duct binder, 2.8 mm x 126 mm |
Order No. | 2554060000 |
Type | CD-RET 100/120 |
GTIN (EAN) | 4050118564181 |
Qty. | 250 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Depth | 15 mm |
Depth (inches) | 0.591 inch |
Height | 2.8 mm |
Height (inches) | 0.11 inch |
Width | 126 mm |
Width (inches) | 4.961 inch |
Net weight | 4 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Channel width | 75/100/120 |
Colour | yellow |
Material | Polyamide 6 (PA 6) |
Non-tracking | Yes |
Operating temperature range | -40...100 °C |
UL 94 flammability rating | HB |
Usage | For 75/ 100/ 120 mm wiring ducts |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001018 |
ETIM 7.0 | EC001018 |
ETIM 8.0 | EC001018 |
ETIM 9.0 | EC001018 |
ETIM 10.0 | EC001018 |
ECLASS 9.0 | 27-40-07-65 |
ECLASS 9.1 | 27-40-07-65 |
ECLASS 10.0 | 27-40-07-65 |
ECLASS 11.0 | 27-40-07-65 |
ECLASS 12.0 | 27-40-07-65 |
ECLASS 13.0 | 27-40-07-65 |
ECLASS 14.0 | 27-40-07-65 |
ECLASS 15.0 | 27-40-07-65 |
ROHS | Conform |
Is accessory of
-
Item No.:2589860000Packaging unit:16 Meter
Halogen-free cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589810000Packaging unit:24 Meter
Halogen-free cable duct, 50 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589880000Packaging unit:16 Meter
Halogen-free cable duct, 75 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589830000Packaging unit:16 Meter
Halogen-free cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2588920000Packaging unit:16 Meter
Cable duct, 80 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588890000Packaging unit:20 Meter
Cable duct, 40 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588850000Packaging unit:16 Meter
Cable duct, 100 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588910000Packaging unit:16 Meter
Cable duct, 60 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589740000Packaging unit:16 Meter
Cable duct floor duct, 80 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588800000Packaging unit:16 Meter
Cable duct, 40 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588940000Packaging unit:8 Meter
Cable duct, 100 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2589760000Packaging unit:20 Meter
Cable duct floor duct, 60 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588840000Packaging unit:16 Meter
Cable duct, 80 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588870000Packaging unit:8 Meter
Cable duct, 150 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2588820000Packaging unit:20 Meter
Cable duct, 60 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Item No.:2590190000Packaging unit:16 Meter
Cable duct, 75 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590180000Packaging unit:16 Meter
Cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590140000Packaging unit:16 Meter
Cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2590170000Packaging unit:24 Meter
Cable duct, 50 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2662590000Packaging unit:16 Meter
100 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662530000Packaging unit:20 Meter
60 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2662570000Packaging unit:16 Meter
80 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589360000Packaging unit:24 Meter
Halogen-free cable duct, 50 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589320000Packaging unit:16 Meter
Halogen-free cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589340000Packaging unit:16 Meter
Halogen-free cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589290000Packaging unit:16 Meter
Halogen-free cable duct, 75 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Item No.:2589420000Packaging unit:20 Meter
Cable duct, 60 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589440000Packaging unit:16 Meter
Cable duct, 80 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589490000Packaging unit:16 Meter
Cable duct, 80 mm x 120 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589510000Packaging unit:16 Meter
Cable duct floor duct, 80 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589470000Packaging unit:16 Meter
Cable duct, 60 mm x 120 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589500000Packaging unit:8 Meter
Cable duct, 100 mm x 120 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589450000Packaging unit:16 Meter
Cable duct, 100 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Item No.:2589530000Packaging unit:20 Meter
Cable duct floor duct, 60 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm