Properties
Version | Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC |
Order No. | 2875250000 |
Type | CH-W-S-A22-P-V |
GTIN (EAN) | 4064675650812 |
Qty. | 1 items |
Depth | 149 mm |
Depth (inches) | 5.866 inch |
Height | 439 mm |
Height (inches) | 17.283 inch |
Width | 273 mm |
Width (inches) | 10.748 inch |
Net weight | 6,808 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -30 °C...50 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | d677010f-3c13-4196-b022-f62e8f2ef6a2 |
Type of communication to vehicle |
Control Pilot (CP)
Proximity Pilot / Plug Present (PP) |
Protection degree | IP54 |
Performance specification |
|
Performance specification | max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A |
Connection system | With attached 5 m cable and type 2 plug |
Type of communication to vehicle |
Control Pilot (CP)
Proximity Pilot / Plug Present (PP) |
Charge mode | Mode 3 |
Protection class | I |
Surge voltage category | III |
Pollution severity | 3 |
Charging data exportable | Yes |
Mobile App available | Yes |
Protection degree | IP54 |
PV surplus charging possible | Yes |
Supported protocols |
Modbus RTU
Modbus TCP OCPP 1.6 (J) |
Type of status indicator | RGB LED |
With communication interface | Yes |
DC - residual current detection integrated | Yes |
DC - residual current | 6 mA |
Type of residual current detection to be provided by the installation | RCD Type A |
Welding detection | Yes |
User authentification | Yes |
User authentification type |
Mobile App
RFID/NFC |
Failure shutdown | Yes |
Failure shutdown method | All-pole |
Energy measurement integrated | Yes |
Load management integrated | Yes |
Load management type | static |
Charge status display integrated | Yes |
Communication integrated | Yes |
Max. relative humidity during storage | 95 % |
Operating temperature, max. | 50 °C |
Operating temperature, min. | -30 °C |
Storage temperature, max. | 70 °C |
Storage temperature, min. | -40 °C |
Wifi frequency | 2,4 GHz |
Wi-Fi Standard | 802.11 b/g/n |
Bluetooth module | Bluetooth Low Energy |
Ethernet ports | 2 |
Digital inputs | 5 (12 V / 6 mA) |
Digital outputs | 1 (12 V / 100 mA) |
Type of protocol of serial interface | RS485 |
Installation |
Wall mounting
Stand Mounting |
Included in delivery |
Drilling template
Instruction sheet 5 RFID-transponder Mounting screws Assembly dowels cover |
Operating altitude | ≤ 3000 m |
Housing main material | PC |
Protection degree | IP54 |
Colour |
black
Anthracite grey |
Impact resistance | IK10 in accordance with IEC 62262 |
ROHS | Conform |
Approvals |
IEC 61851-1
IEC 61851-21-2 EN 62368-1 EN 55011 IEC 62196-1 IEC 62196-2 EN 50620 EN 301 489-1 EN 301 908-1 EN 301 511 EN 300 328 EN 300 330 v.2.1.1 |
Conductor cross-section, max. | 16 mm² |
Approval/Certificate/Document of Conformity |
[CE declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_293662)
[Warranty Weidmüller e-mobility products](https://mdcop.weidmueller.com/mediadelivery/asset/900_311435) [Gewährleistung Weidmüller e-mobility Produkte](https://mdcop.weidmueller.com/mediadelivery/asset/900_311436) [Self declaration test certificates AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_311494) [Selbsterklärung Testzertifikate AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_311495) |
Engineering Data |
[Installationsvideo AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_269640)
[Installation Video AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_274236) [AC SMART Modbus registers](https://mdcop.weidmueller.com/mediadelivery/asset/900_293656) [Application notes -- Use of an external Modbus TCP/RTU tag list (DE, EN)](https://mdcop.weidmueller.com/mediadelivery/asset/900_301824) [Application notes -- PV-surplus charging AC SMART (DE, EN)](https://mdcop.weidmueller.com/mediadelivery/asset/900_301825) [Application notes -- Integration of the AC SMART into an external load management (DE, EN)](https://mdcop.weidmueller.com/mediadelivery/asset/900_301826) [3D Model AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_313540) [Application notes -- Communication of the AC SMART to a backend](https://mdcop.weidmueller.com/mediadelivery/asset/900_318077) |
Software |
[Firmware -- Current Firmware AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_293014)
[Firmware -- Archive Firmware files AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_293016) [Firmware -- Release notes Current firmware AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_293638) [Firmware -- Latest Firmware Package AC SMART for Version 01.05.00 or newer (EN, FI, SV)](https://mdcop.weidmueller.com/mediadelivery/asset/900_317464) [Firmware -- Latest Firmware Package AC SMART for Version 01.05.00 or newer (EN, ES)](https://mdcop.weidmueller.com/mediadelivery/asset/900_317465) [Firmware -- Latest Firmware Package for Version 01.05.00 or newer (EN, DE, FR, IT)](https://mdcop.weidmueller.com/mediadelivery/asset/900_317466) [Firmware -- Newest Firmware for Version 01.04.05 or older (EN, FI, SV)](https://mdcop.weidmueller.com/mediadelivery/asset/900_317467) [Firmware -- Newest Firmware for Version 01.04.05 or older (EN, ES)](https://mdcop.weidmueller.com/mediadelivery/asset/900_317474) [Firmware -- Newest Firmware for Version 01.04.05 or older (EN, DE, FR, IT)](https://mdcop.weidmueller.com/mediadelivery/asset/900_317475) |
Technical Documentation | [Abnahmeprotokoll AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_278407) |
Tender specification |
[Ausschreibungstext](https://mdcop.weidmueller.com/mediadelivery/asset/900_290344)
[Tender text](https://mdcop.weidmueller.com/mediadelivery/asset/900_290358) |
User Documentation |
[Broschüre Wallbox AC SMART, AC Ladekabel, Basiskomponenten](https://mdcop.weidmueller.com/mediadelivery/asset/900_269720)
[Brochure EV charging box AC SMART, AC charging cables, Basic components](https://mdcop.weidmueller.com/mediadelivery/asset/900_269721) [MANUAL_AC SMART (SV)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304027) [MANUAL_AC SMART (CS)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304028) [MANUAL_AC SMART (HU)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304165) [OCPP 1.6 Documentation (EN/DE)](https://mdcop.weidmueller.com/mediadelivery/asset/900_317731) [MANUAL_AC SMART (PL)](https://mdcop.weidmueller.com/mediadelivery/asset/900_319944) [MANUAL_AC SMART (TR)](https://mdcop.weidmueller.com/mediadelivery/asset/900_319945) [MANUAL_AC SMART (FI)](https://mdcop.weidmueller.com/mediadelivery/asset/900_322316) [Instructionsheet_AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_281463) [MANUAL_AC SMART (DE)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304020) [MANUAL_AC SMART (EN)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304021) [MANUAL_AC SMART (FR)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304022) [MANUAL_AC SMART (IT)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304023) [MANUAL_AC SMART (ES)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304024) [MANUAL_AC SMART (NL)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304025) [MANUAL_AC SMART (NO)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304026) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002883 |
ETIM 7.0 | EC002883 |
ETIM 8.0 | EC002883 |
ETIM 9.0 | EC002883 |
ECLASS 9.0 | 27-14-47-01 |
ECLASS 9.1 | 27-14-47-01 |
ECLASS 10.0 | 27-14-47-01 |
ECLASS 11.0 | 27-14-47-01 |
ECLASS 12.0 | 27-14-47-01 |
ECLASS 13.0 | 27-14-47-01 |
ECLASS 14.0 | 27-14-47-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
-
-
-
-
-
Item No.:8000104168Packaging unit:1 PC
AC voltage version, Auxiliary and alarm contact, TN-C-S, TN-S, IT with N, IT without N, TT
e-mobilityStands
e-mobilityDesign-Cover
PhotovoltaicsResidential and commercial combiner boxesAC Boxes