Ominaisuudet
Version | Modular housing, OMNIMATE Housing - series CH20M light blue, Side element, Width: 22.5 mm |
Order No. | 1070620000 |
Type | CH20M22 S PSCSC BL 2013 |
GTIN (EAN) | 4032248826810 |
Qty. | 10 items |
Depth | 105,5 mm |
Depth (inches) | 4,154 inch |
Height | 22,8 mm |
Height (inches) | 0,898 inch |
Width | 22,5 mm |
Width (inches) | 0,886 inch |
Net weight | 9,3 g |
Operating temperature range | -40 °C...120 °C |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 GF 30 |
Insulating material group | I |
UL 94 flammability rating | V-0 |
Colour | light blue |
Colour chart (similar) | RAL 5012 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Cut out as preperation for functional port integrated | No |
Number of connection levels | 1 |
Number of poles, max. | 4 |
Number of slots for female plugs | 1 |
Number of ventilation openings | 2 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53618) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1070620000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1070620000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-02 |
ECLASS 14.0 | 27-19-06-02 |
ROHS | Conform |