Properties
Version | Mounting rail housing, OMNIMATE Housing - series CH20M black, Transparent, Front element, Width: 45 mm |
Order No. | 2673070000 |
Type | CH20M45 FC TP BK 1819 |
GTIN (EAN) | 4050118689211 |
Qty. | 30 items |
Local product | Only available in certain countries |
Depth | 15.5 mm |
Depth (inches) | 0.61 inch |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 45 mm |
Width (inches) | 1.772 inch |
Net weight | 3.6 g |
Operating temperature range | -40 °C...120 °C |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
Comparative Tracking Index (CTI) | 175 ≤ CTI <400 |
Insulating material | Polycarbonate |
Insulating material group | IIIa |
UL 94 flammability rating | V-2 |
Colour |
black
Transparent |
Colour chart (similar) |
RAL 9011
- |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Flip cover mountable | No |
Marker integrateable | No |
Customer specific cutouts possible | Yes |
Customer specific labelling possible | Yes |
Customer specific order process | See guideline under downloads |
Processing possibilities |
Laser processing
Milling |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205721) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2673070000) |
User Documentation |
[Guideline customerspecific housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_177964)
[Guideline kundenspezifische Gehäuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_177965) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-03 |
ROHS | Conform |
Related products
-
Item No.:1104410000Packaging unit:6 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Width: 45 mm
Electronics HousingsModular electronics housingsCH20M45 - Modular electronics housing, width of 45 mmCH20M45 B - Base elementCH20M45 B - Base element