Properties
Version | Modular housing, OMNIMATE Housing - series CH20M Agate grey, Housing base, Width: 6.1 mm |
Order No. | 2771450000 |
Type | CH20M6 BP 4P-4P AGY LF 1 1293807 |
GTIN (EAN) | 4064675032182 |
Qty. | 50 items |
Depth | 114.3 mm |
Depth (inches) | 4.5 inch |
Height | 110.7 mm |
Height (inches) | 4.358 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 2 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 400 ≤ CTI <600 |
Insulating material | PBT |
Insulating material group | II |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | Agate grey |
Colour chart (similar) | RAL 7038 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Rail | TS 35 |
Number of PCBs, max. | 1 |
Number of connection levels, max. | 8 |
Number of poles, max. | 8 |
Height of components on the PCB, max. | 3.5 mm |
Type of assembly of the PCB | one-sided |
According to Standard | DIN EN 61373:1999 (shock and vibration) |
Test conditions |
50g additional weight on the PCB
five housings installed in a row with endbrackets WEW 35/1 (1059000000) |
Proved axles |
X
Y Z |
Shock test |
|
Vibration test |
|
Number of connection levels, max. | 8 |
PCB thickness | 0.8 mm |
Tolerance for the PCB shape | ±0.1 mm |
Tolerance of circuit board thickness | ±0.1 mm |
Alternitive colours | More on request |
Customer specific cutouts possible | Yes |
Customer specific labelling possible | Yes |
Customer specific order process | See guideline under downloads |
Engineering Data |
[CAD data -- PCB Reference Layout](https://mdcop.weidmueller.com/mediadelivery/asset/900_73555)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_199691) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2771450000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-01 |
ECLASS 14.0 | 27-19-06-01 |
ROHS | Conform |
Accessories
-
Item No.:1073410000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M Transparent, Flip cover, Width: 6.1 mm
-
Item No.:2418620000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M black, Transparent, Flip cover, Width: 6.1 mm
Counterparts
-
Item No.:2771190000Packaging unit:50 PC
Flange-mounted housing, OMNIMATE Housing - series CH20M red, Housing side panel, Width: 5.2 mm
-
Item No.:2771200000Packaging unit:50 PC
Flange-mounted housing, OMNIMATE Housing - series CH20M Traffic grey (RAL), Housing side panel, Width: 5.2 mm
-
Item No.:2771160000Packaging unit:50 PC
Flange-mounted housing, OMNIMATE Housing - series CH20M black, Housing side panel, Width: 5.2 mm
-
Item No.:2771180000Packaging unit:50 PC
Flange-mounted housing, OMNIMATE Housing - series CH20M Pebble grey, Housing side panel, Width: 5.2 mm
-
Item No.:2771210000Packaging unit:50 PC
Flange-mounted housing, OMNIMATE Housing - series CH20M Agate grey, Housing side panel, Width: 5.2 mm
-
Item No.:1137870000Packaging unit:306 PC
Printed circuit board terminals, Connection element, left, block assembly, closed side, THR solder connection, 0.00 mm, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, black, Box
-
Item No.:2418580000Packaging unit:432 PC
Printed circuit board terminals, Connection element, left, block assembly, closed side, THR solder connection, 0.00 mm, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, black, Tape
-
Item No.:1137880000Packaging unit:306 PC
Printed circuit board terminals, Connection element, right, block assembly, closed side, THR solder connection, 0.00 mm, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, black, Box
-
Item No.:2418590000Packaging unit:432 PC
Printed circuit board terminals, Connection element, right, block assembly, closed side, THR solder connection, 0.00 mm, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, black, Tape