Properties
Version | CableLine, Mounting mandrel |
Order No. | 0559900000 |
Type | CLI R 02 F. CLI C 02-3 |
GTIN (EAN) | 4008190081645 |
Qty. | 20 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
Height | 150 mm |
Height (inches) | 5.905 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Net weight | 0.47 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | red |
Halogen | Yes |
Material | POM |
Material colour according to resistance code | 2 |
Number per mandrel | 25 |
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | Numbers |
Recommended industries |
Process
Machinery |
Type of printing | Standard |
UL 94 flammability rating | V-0 |
Version | MultiPack |
Width | 2 mm |
Conductor cross-section, max. | 1.5 mm² |
Conductor cross-section, min. | 0.2 mm² |
Conductor O.D. | 1.3 - 3 mm |
Conductor O.D., max. | 3 mm |
Conductor O.D., min. | 1.3 mm |
Cross-section for connected wire | 0.2 - 1.5 mm² |
Halogen | Yes |
Product Change Notification |
[PCN CableLine_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49687)
[PCN CableLine_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49688) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
Is accessory of
-
Item No.:1568241748Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241751Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241746Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241750Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241740Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241742Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241738Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111738Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111750Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111751Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111752Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111748Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111740Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111742Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241679Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241698Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241647Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241673Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241665Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241641Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241661Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241645Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241659Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241676Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241663Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241657Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241669Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241637Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241643Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241639Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241687Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241651Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241655Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241671Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241681Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241683Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241696Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241667Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241649Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241653Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111527Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, grey
-
Item No.:0252111506Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, brown
-
Item No.:0252111503Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, black
-
Item No.:0252111521Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, blue
-
Item No.:0252111524Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, violet
-
Item No.:0252111509Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, red
-
Item No.:0252111518Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, green
-
Item No.:0252111512Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, orange
-
Item No.:0252111746Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111737Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, red
-
Item No.:0252111741Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, blue
-
Item No.:1568241520Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241526Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241511Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241505Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241523Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241508Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241529Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241517Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241502Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241514Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241737Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, red
-
Item No.:1568241752Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:1568241741Packaging unit:500 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, blue
-
Item No.:0252111530Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, white
-
Item No.:0252111667Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111687Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111661Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111655Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111669Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111657Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111659Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111673Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111643Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111645Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111696Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111683Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111651Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111639Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111663Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111637Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111676Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111671Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111647Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111679Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111665Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111681Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111653Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111698Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0213811687Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.5 mm, yellow
-
Item No.:0252111520Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111514Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111526Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111508Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111502Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111505Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111523Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111517Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111511Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow
-
Item No.:0252111529Packaging unit:200 PC
CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, yellow