Properties
Version | Tools, Crimping tool for contacts, Hexagonal crimp |
Order No. | 9040550000 |
Type | CRIMPER TWINAX |
GTIN (EAN) | 4008190461522 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 31.12.2022 |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 78 mm |
Height (inches) | 3.071 inch |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 415 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for twin coax cable |
Type of contact | Coaxial connector |
Crimping station, width (B 1) | 10 mm |
Crimping station, width (B 2) | 2.3 mm |
Crimping type/profile | Hexagonal crimp |
Diameter of outer sleeve | 5.4 mm |
Hexagon AF (A) | 4.52 mm |
Hexagon spanner width (A 2) | 1.72 mm |
Internal contact diameter (D) | 2 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |