Properties
Version | Enclosures, Voltage monitoring, Height: 400 mm, Width: 600 mm, Depth: 132 mm, Material: PC-ABS, untreated, Light Grey |
Order No. | 8000140778 |
Type | CVM IO 160 HDC |
GTIN (EAN) | 4099987068079 |
Qty. | 1 items |
Depth | 132 mm |
Depth (inches) | 5.197 inch |
Height | 400 mm |
Height (inches) | 15.748 inch |
Width | 600 mm |
Width (inches) | 23.622 inch |
Net weight | 18,938.389 g |
Operating temperature | -20 °C...60 °C |
Humidity | 10% to 95%, non-condensing as per DIN EN 61131-2 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI, 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 Lead monoxide 1317-36-8 |
Rated current, max. number of poles (Tu=20°C) | 10 A |
Rated voltage for surge voltage class / pollution degree II/2 | 500 V |
Insulating material | PC |
Insulating material group | II |
Material | PC-ABS |
Surface finish | untreated |
Colour | Light Grey |
Colour chart (similar) | RAL 7035 |
Protection degree | IP65 |
Rail | TS 35 x 7.5 |
Adjacent | Yes, no gap |
DIN Rail compatibility | TS 35 |
Direct mounting possible | Yes |
Housing version | Plastic, protective insulation |
Shielding | No |
Customer specific cutouts possible | Yes |
Customer specific labelling possible | Yes |
Marker integrateable | Yes |
Cut out as preperation for functional port integrated | Yes |
Continuous current of cross-connection | 100 mA |
Cross-connection | No |
Number of connection levels | 160 |
Number of poles | 160 |
Tightening torque, min. | 0.8 Nm |
Tightening torque, max. | 0.8 Nm |
Solid, min. H05(07) V-U | 1.5 mm² |
Solid, max. H05(07) V-U | 2.5 mm² |
Stranded, max. H07V-R | 1.5 mm² |
Flexible, min. H05(07) V-K | 0.75 mm² |
Version | Voltage monitoring |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-92 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-02-04 |
ECLASS 14.0 | 27-19-02-04 |