Properties
Version | MetalliCard, Adhesive strip, 27 x 18 mm, Transparent |
Order No. | 1341140000 |
Type | DKB CC 27/18 |
GTIN (EAN) | 4050118145625 |
Qty. | 320 items |
Depth | 0.01 mm |
Depth (inches) | 0 inch |
Height | 27 mm |
Height (inches) | 1.063 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 0.181 g |
Operating temperature range | -40...160 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Adhesive | Modified acrylate |
Colour | Transparent |
Material | Polyester film |
Number of markers per combination | 1 MetalliCard = Adhesive strip |
Number of markers per packaging unit |
|
Operating temperature range | -40...160 °C |
Operating temperature range, max. | 160 °C |
Operating temperature range, min. | -40 °C |
Recommended industries |
Energy
Process |
Version | Self-adhesive |
Width | 18 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1341140000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |