Properties
Version | Klippon TB (Terminal Box), Document holders, Riveted, Height: 200 mm, Width: 240 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver |
Order No. | 1252730000 |
Type | DOHA KTB A4 S2 R |
GTIN (EAN) | 4050118045383 |
Qty. | 1 items |
Depth | 20 mm |
Depth (inches) | 0.787 inch |
Height | 200 mm |
Height (inches) | 7.874 inch |
Width | 240 mm |
Width (inches) | 9.449 inch |
Mounting dimension - height | 133 mm |
Net weight | 436 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Enclosure attachment | Fixing lugs |
Material | Stainless steel 1.4301 |
Material thickness | 1 mm |
Surface finish | Mirror polished |
Material | Stainless steel 1.4301 |
Material thickness | 1 mm |
Mounting dimension - height | 133 mm |
Surface finish | Mirror polished |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_52003) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1252730000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1252730000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000317 |
ETIM 7.0 | EC000317 |
ETIM 8.0 | EC000317 |
ETIM 9.0 | EC000317 |
ECLASS 9.1 | 27-18-92-67 |
ECLASS 10.0 | 27-18-28-90 |
ECLASS 11.0 | 27-18-28-90 |
ECLASS 12.0 | 27-18-28-90 |
ECLASS 13.0 | 27-18-28-90 |
ECLASS 14.0 | 27-18-28-90 |
ROHS | Conform |