DRIKITP115VAC 2CO LD/PB

D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, PUSH IN, Test button available: Yes

Item No. 2576170000

Properties

Accessories

    Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRI (16 mm width)Retaining clips
  • SDI CLIP HM
    Item No.:
    7760056390
    Packaging unit:
    10 PC

    D-SERIES DRI, Retaining clip

  • MarkersDevice markersMultiMarkESGMMESG 6/15
  • ESG 6/15 MM WS
    Item No.:
    2619940000
    Packaging unit:
    3000 PC

    ESG, Device markers, 6 x 15 mm, white

  • ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver
  • SDIS 0.4X2.5X75
    Item No.:
    2749790000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 2.5 mm, Blade length: 75 mm, Blade thickness (A): 0.4 mm

  • ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver
  • SDS 0.4X2.5X75
    Item No.:
    2749320000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 2.5 mm, Blade length: 75 mm, Blade thickness (A): 0.4 mm

  • MarkersDevice markersMultiCardESGESG 6/15Blank
  • ESG 6/15 SDI MC NE WS
    Item No.:
    2558340000
    Packaging unit:
    200 PC

    ESG, Device markers x 15 mm, PA 66, Colour: white

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsLED / protection modulesLED
  • RIM 3 110/230VUC
    Item No.:
    7940018455
    Packaging unit:
    10 PC

    D-SERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection

  • MarkersDevice markersMultiCardESGESG 6/15Custom printing
  • ESG 6/15 SDI MC SDR
    Item No.:
    2558310000
    Packaging unit:
    40 PC

    ESG, Device markers x 15 mm, PA 66, Colour: To customer specification

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Cross-connectionsCross-connection for socket with PUSH IN connection
  • SCM/SDI P CC
    Item No.:
    7760056366
    Packaging unit:
    10 PC

    D-SERIES, Cross-connector

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsLED / protection modulesProtection modules
  • RIM 3 110/230VAC
    Item No.:
    7760056014
    Packaging unit:
    10 PC

    D-SERIES, RC filter, Rated control voltage: 110…230 V AC, Plug-in connection

Related products

    Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRI (16 mm width)Sockets
  • SDI 2CO P
    Item No.:
    7760056365
    Packaging unit:
    20 PC

    D-SERIES DRI, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRI (16 mm width)Individual relays2 CO contactsWith LED and test button
  • DRI424615LT
    Item No.:
    7760056344
    Packaging unit:
    20 PC

    D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: Yes