Özellikler
Version | D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: No |
Order No. | 2575990000 |
Type | DRMKITP 115VAC 2CO LD |
GTIN (EAN) | 4050118585742 |
Qty. | 10 adet |
Depth | 82,3 mm |
Depth (inches) | 3,24 inch |
Height | 101,8 mm |
Height (inches) | 4,008 inch |
Width | 30,6 mm |
Width (inches) | 1,205 inch |
Net weight | 97,5 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...55 °C |
Humidity | 35...85 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated control voltage | 115 V AC |
Rated current AC |
12.6 mA (50 Hz)
10.8 mA (60 Hz) |
Power rating | 1.0...1.2VA (60HZ) |
Coil resistance | 400 Ω ± 10 % |
Status indicator | red LED |
Rated switching voltage | 250 V AC |
Continuous current | 10 A |
Max. switching frequency at rated load | 0,1 Hz |
Max. switching voltage, AC | 250 V |
Min. switching power |
10 mA @ 12 V
100 mA @ 5 V |
AC switching capacity (resistive), max. | 2500 VA |
DC switching capacity (resistive), max. | 240 W @ 24 V |
Switch-on delay | <20 ms |
Switch-off delay | <20 ms |
Contact type | 2 CO contact (AgNi flash gold-plated) |
Mechanical service life | 20 x 106 switching cycles |
Rail | TS 35 |
Test button available | No |
Mechanical switch position indicator | Yes |
Colour | black |
UL94 flammability rating component |
|
Rated voltage | 250 V |
Pollution severity | 2 |
Surge voltage category | III |
Insulating material group | C |
Clearance and creepage distances for control side - load side | ≥ 5.5 mm |
Dielectric strength for control side - load side | 1.8 kVeff /1 min. |
Dielectric strength of neighbouring contacts | 1 kVeff / 1 min |
Dielectric strength of open contact | 1 kVeff / 1 min |
Protection degree | IP20 |
Certificate no. (cURus) relay | E312083 |
Certificate no. (cURus) base | E355547 |
Wire connection method | PUSH IN |
Stripping length, rated connection | 10 mm |
Clamping range, rated connection | 1,5 mm² |
Clamping range, min. | 0,14 mm² |
Clamping range, max. | 1,5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 16 |
Wire cross-section, solid, min. | 0,14 mm² |
Wire cross-section, solid, max. | 1,5 mm² |
Wire connection cross section, finely stranded, min. | 0,14 mm² |
Wire connection cross section, finely stranded, max. | 1,5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0,14 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0,14 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 1,5 mm² |
Blade size | 0.4 x 2.5 mm |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_96407) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_78989) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2575990000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2575990000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |