Properties
Version | Exhaust filter, IP55, grey |
Order No. | 2557630000 |
Type | EF-EMC 30 55 GY |
GTIN (EAN) | 4050118568271 |
Qty. | 1 items |
Available until | 10.11.2023 |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 202 mm |
Height (inches) | 7.953 inch |
Width | 202 mm |
Width (inches) | 7.953 inch |
Net weight | 330 g |
Operating temperature range | -40...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
EMC version |
EN 61000-3-2,-3
EN 61000-6-2, 3 |
Filter class | G 4 |
Height of installation cut-outs | 178 mm |
Material | Thermoplastic |
Mounting depth | 34 mm |
Mounting height | 6 mm |
Operating temperature range | -40...55 °C |
Protection class (UL) | Type 12 |
Type of mounting | Snap-on |
UL 94 flammability rating | V-0 |
Width of installation cut-outs | 178 mm |
With filter | Yes |
User Documentation | [Installation- and operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_94199) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002513 |
ETIM 7.0 | EC002513 |
ETIM 8.0 | EC002513 |
ETIM 9.0 | EC002513 |
ECLASS 9.1 | 27-18-07-06 |
ECLASS 10.0 | 27-18-07-06 |
ECLASS 11.0 | 27-18-07-06 |
ECLASS 12.0 | 27-18-07-06 |
ECLASS 13.0 | 27-18-07-06 |
ECLASS 14.0 | 27-18-07-06 |
ROHS | Conform |
Accessories
Cabinet InfrastructureThermal ManagementFilter accessoriesFilter fan
Is accessory of
Cabinet InfrastructureThermal ManagementFilter fanEMC filter fan