Properties
Version | Exhaust filter, IP55, grey |
Order No. | 2557710000 |
Type | EF-EMC 60 55 GY |
GTIN (EAN) | 4050118568356 |
Qty. | 1 items |
Available until | 10.11.2023 |
Depth | 46 mm |
Depth (inches) | 1.811 inch |
Height | 320 mm |
Height (inches) | 12.598 inch |
Width | 320 mm |
Width (inches) | 12.598 inch |
Net weight | 930 g |
Operating temperature range | -40...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
EMC version |
EN 61000-3-2,-3
EN 61000-6-2, 3 |
Filter class | G 4 |
Height of installation cut-outs | 292 mm |
Material | Thermoplastic |
Mounting depth | 39 mm |
Mounting height | 7 mm |
Operating temperature range | -40...55 °C |
Protection class (UL) | Type 12 |
Type of mounting | Snap-on |
UL 94 flammability rating | V-0 |
Width of installation cut-outs | 292 mm |
With filter | Yes |
Product Change Notification |
[Technical change to Thermal management](https://mdcop.weidmueller.com/mediadelivery/asset/900_321255)
[Technische Änderung für Thermomanagement](https://mdcop.weidmueller.com/mediadelivery/asset/900_321256) |
User Documentation | [Installation- and operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_94199) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002513 |
ETIM 7.0 | EC002513 |
ETIM 8.0 | EC002513 |
ETIM 9.0 | EC002513 |
ECLASS 9.1 | 27-18-07-06 |
ECLASS 10.0 | 27-18-07-06 |
ECLASS 11.0 | 27-18-07-06 |
ECLASS 12.0 | 27-18-07-06 |
ECLASS 13.0 | 27-18-07-06 |
ECLASS 14.0 | 27-18-07-06 |
ROHS | Conform |
Accessories
Cabinet InfrastructureThermal ManagementFilter accessoriesFilter fan
Is accessory of
Cabinet InfrastructureThermal ManagementFilter fanSlimline filter fan
Cabinet InfrastructureThermal ManagementFilter fanEMC filter fan