Properties
Version | Terminal cover, grey, Height: 21.2 mm, Width: 8.3 mm, Depth: 16.8 mm |
Order No. | 2659030000 |
Type | END CAP G+S 4L/16 |
GTIN (EAN) | 4050118671506 |
Qty. | 10 items |
Depth | 16.8 mm |
Depth (inches) | 0.661 inch |
Height | 21.2 mm |
Height (inches) | 0.835 inch |
Width | 8.3 mm |
Width (inches) | 0.327 inch |
Net weight | 0.7 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_314854) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2659030000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2659030000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2659030000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |