Properties
Version | SAK Series, End plate, dark beige, 75.5 mm |
Order No. | 0271900000 |
Type | EP 2/BW SAKG46/32 HP/DB |
GTIN (EAN) | 4008190172497 |
Qty. | 10 items |
Depth | 90.5 mm |
Depth (inches) | 3.563 inch |
Height | 160 mm |
Height (inches) | 6.299 inch |
Width | 75.5 mm |
Width (inches) | 2.972 inch |
Net weight | 51.2 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8689236b-1c04-4b82-9d8d-177abb5f9950 |
Material | Plastic |
Colour | dark beige |
UL 94 flammability rating | V-2 |
Version | with end bracket |
Explosion-tested version | No |
Interlock | for screw fixing |
Type of fixing | when screwed in |
Pitch in mm (P) | 160 mm |
TS 32 offset | 80 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0271900000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0271900000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-33 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ROHS | Conform |