Properties
Version | 95mm², Hexagonal crimp |
Order No. | 1502690000 |
Type | ES APG 80 HEX 95 |
GTIN (EAN) | 4050118310610 |
Qty. | 1 items |
Net weight | 333 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section aluminium | 70 |
Crimp cross-section copper | 95 |
Crimping width | 10 mm |
Crimping width in mm | 10 |
Identification number | 18 |
Conductor cross-section, max. AWG | 3/0 |
Crimping range, max. | 95 mm² |
Cable lug cross section |
|
Crimping type/profile | Hexagonal crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
-
-
Item No.:1496250000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496220000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495740000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1495810000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1495700000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1494580000Packaging unit:25 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Item No.:1494570000Packaging unit:25 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
-
-
-
-
-
-
-
Item No.:1496970000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497000000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496990000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
-
Item No.:1497090000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497100000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1494630000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494610000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1496110000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496100000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
-
-
-
Item No.:1495380000Packaging unit:20 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Item No.:1496450000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1496470000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1496870000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496890000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496850000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496830000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
-
-
Item No.:1494510000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
-
Item No.:1496390000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1496410000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
-
-
Item No.:1497320000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
-
Item No.:1496540000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1494400000Packaging unit:5 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
-
Item No.:1496520000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
-
-
-
-
Item No.:1494970000Packaging unit:10 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1494950000Packaging unit:10 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1497030000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
-
-
-
-
Item No.:1495670000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495650000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495680000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495790000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495410000Packaging unit:15 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494910000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1494900000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1494430000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
-
Item No.:1497250000Packaging unit:25 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Item No.:1495450000Packaging unit:25 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
-
-
-
-
-
-
-
Item No.:1495550000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1495540000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1496180000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
-
-
-
-
-
-
-
-
-
Item No.:1494640000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495920000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1494350000Packaging unit:5 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494450000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494680000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
Is accessory of
-
Item No.:1495640000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495610000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495600000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495630000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495620000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495820000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495780000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
-
-
-
-
-
-
-
-
-
Item No.:1496370000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496380000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496340000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496350000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
-
Item No.:1496110000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496080000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1494670000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496100000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496090000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
-
-
-
-
-
Item No.:1494890000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1494430000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1494910000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1494900000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²