Properties
Version | ESG, Device markers x 15 mm, PA 66, Colour: white, pluggable |
Order No. | 1881280000 |
Type | ESG 6/15 RIDER MC NE WS |
GTIN (EAN) | 4032248482276 |
Qty. | 200 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 6 mm |
Height (inches) | 0.236 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 0.495 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Riderseries SCM/SRC |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | PA 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-2 |
Version | pluggable |
Width | 15 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64561) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1881280000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1881280000) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
-
Item No.:1406220000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 160...240 V AC/DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53)
-
Item No.:1406200000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53), Screw connection
-
Item No.:1406210000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 23 A (AC51) at 40 °C, 12 A (AC 53)
-
Item No.:2531050000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 22 A (AC51) at 40 °C, 7 A (AC 53)