Properties
Version | FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent |
Order No. | 2659760000 |
Type | FP ENC BSTS 155 2M |
GTIN (EAN) | 4050118704730 |
Qty. | 1 items |
Depth | 155 mm |
Depth (inches) | 6.102 inch |
Height | 196 mm |
Height (inches) | 7.717 inch |
Width | 196 mm |
Width (inches) | 7.717 inch |
Net weight | 691.82 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 5f19cd84-8946-4797-9386-3ac323b95c10 |
Material |
Polycarbonate, glass fibre reinforced
Polycarbonate |
Enclosure material |
Polycarbonate
glass-fibre reinforced polycarbonate |
Silicone | No |
Colour |
black
Transparent |
Protection degree |
IP65
in complete state |
UL 94 flammability rating | V-0 |
Torque for lid screws | 2 Nm |
Lid attachment | TX20 screws |
Type of mounting |
Screw mounting
Fixing lugs |
Installation advice | Lid screws included |
Approval/Certificate/Document of Conformity |
[UL Certificate FieldPower® complete enclosures](https://mdcop.weidmueller.com/mediadelivery/asset/900_252846)
[Manufacturer's Declaration FieldPower® Enclosure parts](https://mdcop.weidmueller.com/mediadelivery/asset/900_263559) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212167)
[Application notes -- Application note FieldPower® size 2 and 3 plastic enclosure temperature information](https://mdcop.weidmueller.com/mediadelivery/asset/900_245107) [Application notes -- Applikationshinweis FieldPower® Größe 2 und 3 Kunststoffgehäuse Temperaturbewertung](https://mdcop.weidmueller.com/mediadelivery/asset/900_245108) [Success story -- FieldPower® customer reference PRO-EL](https://mdcop.weidmueller.com/mediadelivery/asset/900_245164) [Success story -- FieldPower® Kundenreferenz PRO-EL](https://mdcop.weidmueller.com/mediadelivery/asset/900_245165) [Application note FieldPower® ur20 and uc20](https://mdcop.weidmueller.com/mediadelivery/asset/900_256407) [Applikationshinweis FieldPower® ur20 und uc20](https://mdcop.weidmueller.com/mediadelivery/asset/900_256408) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2659760000) |
User Documentation | [Manual FieldPower® enclosure size 2](https://mdcop.weidmueller.com/mediadelivery/asset/900_87369) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E256877 |
Accessories
-
Item No.:2633510000Packaging unit:5 PC
Field Power® terminal rail, Steel, galvanized, 142 mm, for plastic lid
-
Item No.:1170690000Packaging unit:10 PC
Field Power® terminal rail, Steel, galvanized, 54 mm, for base part
-
Item No.:2633450000Packaging unit:5 PC
Field Power® terminal rail, Steel, galvanized, 142 mm, for base part
-
-
Item No.:2811470000Packaging unit:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1772300000Packaging unit:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1772460000Packaging unit:100 PC
SKMU PA (plastic locknut), Locknut, M 20, 6 mm, Polyamid 6 (PA6 - GF30)
-
-
Item No.:1532200000Packaging unit:1 PC
Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: No
-
Item No.:1532210000Packaging unit:1 PC
Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: Yes
-
Item No.:2491870000Packaging unit:10 PC
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
-
Item No.:2443760000Packaging unit:10 PC
Field Power® sealing insert, Slotted sealing insert, IP54, in combination with RKDG D17 PT6, with corresponding enclosure, TPE-V
-
Item No.:4323220000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:4324010000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:1069060000Packaging unit:10 PC
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
-
Item No.:1114530000Packaging unit:10 PC
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
-
Item No.:4323240000Packaging unit:10 PC
Field Power® sealing insert, Blank seal, IP65, with corresponding enclosure, EPDM
-
Item No.:2545540000Packaging unit:1 PC
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
-
Item No.:2545550000Packaging unit:1 PC
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
-
Item No.:4323210000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:4329610000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:2443800000Packaging unit:10 PC
Field Power® sealing insert, Slotted sealing insert, IP54, in combination with RKDG D17 PT6, with corresponding enclosure, TPE-V
-
Item No.:4323230000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:1534930000Packaging unit:1 PC
FieldPower® contact element, DC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:1269960000Packaging unit:1 PC
FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:1957620000Packaging unit:1 PC
FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:1126840000Packaging unit:1 PC
FieldPower® contact element, DC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
Individual part of
-
-
Item No.:8000058270Packaging unit:1 PC
FieldPower® IoT-Box, LAN, Wireless, IP54
Individual parts
-
Item No.:2659730000Packaging unit:1 PC
FieldPower® enclosures, 191 mm, 191 mm, 113 mm, IP65, in complete state, Polycarbonate, Transparent
-
Item No.:2659710000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black