Properties
Version | Wire-end ferrule, Standard, 10 mm, 8 mm, white |
Order No. | 2528560000 |
Type | H0,75/14S W BD GSP |
GTIN (EAN) | 4050118539073 |
Qty. | 4,000 items |
Net weight | 0.083 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Wire end ferrules on reel, white |
Version | Standard |
Collar diameter (D2) | 3.4 mm |
Colour code | Weidmueller |
Conductor cross-section | 0.75 mm² |
Contact surface diameter (D1) | 1.2 mm |
Contact surface length (L2) | 8 mm |
L1 in mm | 14 mm |
Metal sleeve thickness (S1) | 0.15 mm |
Plastic collar thickness (S2) | 0.25 mm |
Stripping length | 10 mm |
Wire connection cross section AWG, max. | AWG 18 |
Approval/Certificate/Document of Conformity | [Certificate of Compliance](https://mdcop.weidmueller.com/mediadelivery/asset/900_324383) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2528560000) |
User Documentation |
[Technical information - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_106826)
[Technical information - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_106827) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ETIM 10.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
ECLASS 15.0 | 27-40-02-01 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E354986 |