Properties
Version | HDC insert, Female, 500 V, 16 A, Number of poles: 8, PUSH IN, Size: HQ |
Order No. | 2937350000 |
Type | HDC HQ 8 FP |
GTIN (EAN) | 4099986694071 |
Qty. | 1 items |
Depth | 22.4 mm |
Depth (inches) | 0.882 inch |
Height | 41.6 mm |
Height (inches) | 1.638 inch |
Width | 40.6 mm |
Width (inches) | 1.598 inch |
Net weight | 36 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Width | 40.6 mm |
BG | HQ |
Colour | Light Grey |
Number of poles | 8 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 16 A |
Rated impulse voltage (DIN EN 61984) | 6 kV |
Rated voltage (DIN EN 61984) | 500 V |
Series | HQ |
Size | HQ |
Surge voltage category | III |
Type | Female |
Type of connection | PUSH IN |
UL 94 flammability rating | V-0 |
Rated voltage (DIN EN 61984), power contact | 500 V |
BG | HQ |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Size | HQ |
Type of connection | PUSH IN |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305253) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
ROHS | Conform |