Properties
Order No. | 2659960300 |
Type | HDC XX5E02 MMSXXXX-0300 |
GTIN (EAN) | 4050118673906 |
Qty. | 1 items |
Net weight | 0.001 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2ac5c63f-7f5e-465a-860d-49cfb7bbe5b5 |
Cable length | 3 m |
Category | Cat. 5e |
Coding | D-coded |
Contact surface | Au (Gold) |
Insulation strength | ≥ 108 Ω |
Module side version | Male |
Number of poles | 4 |
Opposite side version |
Male
straight |
Plugging cycles | \u2265 100 |
Pollution severity | 2 |
Rated current | 4 A |
Rated voltage | 250 V |
Transmission rate | 100 MBit/s |
Cable length | 3 m |
Halogen | No |
Sheath material | Radox EM 104 |
Sheathing colour | blue |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_151606) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2659960300) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-07 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-07 |
ECLASS 11.0 | 27-06-03-07 |
ECLASS 12.0 | 27-06-03-07 |
ECLASS 13.0 | 27-06-03-07 |
ECLASS 14.0 | 27-06-03-07 |
ROHS | Conform |