Properties
Order No. | 2546830600 |
Type | HDC XX6A03 FMSRJ45-0600 |
GTIN (EAN) | 4050118556728 |
Qty. | 1 items |
Net weight | 0.001 g |
Limit temperature | -30 °C ... 90 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2ac5c63f-7f5e-465a-860d-49cfb7bbe5b5 |
Cable length | 6 m |
Category | Cat. 6A |
Coding | X-coded |
Contact surface | Au (Gold) |
Insulation strength | ≥ 1000 MΩ |
Module side version | Female |
Number of poles | 8 |
Opposite side version | Male |
Plugging cycles | ≥ 100 |
Pollution severity | 2 |
Rated current | 0.5 A |
Rated voltage | 50 V |
Transmission rate | 10 Gbit/s |
Cable length | 6 m |
Colour coding |
white / blue
white / orange white / green white / brown |
Halogen | halogen-free |
Insulation | Polyolefin |
Outside diameter |
|
Outside diameter | 8.9 mm |
Sheath material | PUR |
Sheathing colour | green (RAL 6018) |
Shielded | Yes |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-07 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-07 |
ECLASS 11.0 | 27-06-03-07 |
ECLASS 12.0 | 27-06-03-07 |
ECLASS 13.0 | 27-06-03-07 |
ROHS | Conform |