Housing length 450 mm
The WIL-LED lights family: Only 8mm (9.4mm with magnet) high LED lamp for 24V DC with very high luminous efficacy and high lifespan (greater 60 000h). Very robust construction, by full potting and metal housing - waterproof (IP67). Due to its 6500K light color (daylight) suitable for the various applications. Optionally easily connectable with M12 connection. Due to the low power consumption, a small enough power supply with 24V for operation.
-
Ürün No.:2535840000Ambalaj birimi:1 PC
LED module, 6500K, White, Width: 450 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: without
-
Ürün No.:2535830000Ambalaj birimi:1 PC
LED module, 6500K, White, Width: 450 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: M12
Added to Your Shopping Cart