Properties
Version | Connecting plug, Junction box, IP67, Cat.6A / Class EA (ISO/IEC 11801 2010), Variant 6 to IEC 61076-3-106 |
Order No. | 8808370000 |
Type | IE-S-IP67 |
GTIN (EAN) | 4032248505951 |
Qty. | 1 items |
Net weight | 90 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Light Grey |
Configuration |
Screw-on junction box including RJ45 module with IDC connection |
Housing main material |
PA 66
UL 94: V-0 |
Plugging cycles | 750 |
Protection degree | IP67 |
Type of mounting |
Floor-mounted
for exposed connections Wall mounting |
Wiring |
EIA/TIA T568 A
EIA/TIA T568 B |
Certificate No. (DNV) | TAE00003EW |
Connector standard | IEC 61076-3-106 Var. 6 |
Wiring |
EIA/TIA T568 A
EIA/TIA T568 B |
Approval/Certificate/Document of Conformity | [GOST Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_58423) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_253574) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8808370000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
Approvals | ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |