Properties
Version | Potential distributor terminal, Screw connection, Brass coloured, 50 mm², 0 A, Number of connections: 2, Number of levels: 1, Mounting plate, None, Brass |
Order No. | 2762660000 |
Type | JB 25-50 TH |
GTIN (EAN) | 4064675267706 |
Qty. | 10 items |
Depth | 24 mm |
Depth (inches) | 0.945 inch |
Height | 32 mm |
Height (inches) | 1.26 inch |
Width | 33 mm |
Width (inches) | 1.299 inch |
Net weight | 50 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 233a6569-7068-4d0c-aa40-90d1ca672d0b |
Material | Brass |
Colour | Brass coloured |
UL 94 flammability rating | None |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Levels cross-connected internally | No |
Rail | Mounting plate |
Explosion-tested version | No |
Type of mounting | when screwed in |
Connection type, additional connection | Screw connection |
Clamping range, max. | 50 mm² |
Clamping range, min. | 10 mm² |
Clamping screw | M 4 |
Connection cross-section, stranded, max. | 50 mm² |
Connection direction | on side |
Number of connections | 2 |
Stripping length | 33 mm |
Tightening torque, max. | 3 Nm |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 1 |
Wire connection cross section AWG, min. | AWG 8 |
Wire connection cross section, finely stranded, max. | 50 mm² |
Wire connection cross section, finely stranded, min. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 50 mm² |
Wire connection cross-section, solid core, max. | 50 mm² |
Rail | Mounting plate |
Wire connection cross section AWG, max. | AWG 1 |
Wire connection cross section AWG, min. | AWG 8 |
Rated cross-section | 50 mm² |
Rated current | 0 A |
Pollution severity | 3 |
Technical Documentation | [Drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_317426) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-19 |
ECLASS 14.0 | 27-25-01-19 |
ROHS | Conform |