Properties
Version | Klippon EBi (Essential Box industrial), Mounting plate, Height: 329 mm, Width: 229 mm, Depth: 1.5 mm, Material: Sheet steel, untreated, silver |
Order No. | 1310420000 |
Type | KEBI-KTBI MOPL 4030 MSZN |
GTIN (EAN) | 4050118112559 |
Qty. | 1 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
Height | 329 mm |
Height (inches) | 12.953 inch |
Width | 229 mm |
Width (inches) | 9.016 inch |
Net weight | 908 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel |
Surface finish | untreated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_303889) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1310420000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1310420000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |
ROHS | Conform |