KLIPPON POK 252512 M32 E60

Klippon POK (polyester empty enclosure), Enclosures, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey

Item No. 8000054730

Properties

Related products

    Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKKlippon® POK 252512 - 250 x 255 x 120 mm
  • KLIPPON POK 252512
    Item No.:
    1305930000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier10 mm²
  • SAKK 10
    Item No.:
    9502610000
    Packaging unit:
    25 PC

    Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2

  • MarkersTerminal markersMultiMarkWSWS 8/8
  • WS 8/8 MM WS
    Item No.:
    2007170000
    Packaging unit:
    500 PC

    WS, Terminal marker, 8 x 8 mm, Weidmueller, white

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP67 version w/o approval
  • VG M32-K67
    Item No.:
    1909720000
    Packaging unit:
    20 PC

    VG K (standard plastic cable gland), Cable glands, straight, M 32, 15 mm, OD min. 18 - OD max. 25 mm, Polyamide 6

  • Terminal BlocksAccessoriesEnd platesSAK-Series
  • AP SAKK4/10 KER/WS
    Item No.:
    9502630000
    Packaging unit:
    10 PC

    End plate (terminals), 40 mm x 3 mm, white

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL / SAKK 10
  • QL 2 SAKK10
    Item No.:
    9502650000
    Packaging unit:
    100 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 11.50, Insulated: No, 57 A, grey

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsPlastic lock nuts, grey
  • SKMU M32 - K GR
    Item No.:
    1772480000
    Packaging unit:
    100 PC

    SKMU PA (plastic locknut), Locknut, M 32, 7 mm, Polyamid 6 (PA6 - GF30)

  • Terminal BlocksAccessoriesEnd bracketsTS 32
  • MEW 1/32
    Item No.:
    0445600000
    Packaging unit:
    20 PC

    End bracket, Steel, grey, Rail: TS 32, when screwed in

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP
  • GWDR M32-NP
    Item No.:
    1736260000
    Packaging unit:
    50 PC

    GWDR NP (flat gasket - neoprene), Sealing ring, M 32, Neoprene

  • Cabinet InfrastructureDIN railsTS 32Steel
  • TS 32X15 2M/ST/ZN
    Item No.:
    0122800000
    Packaging unit:
    2 PC

    Terminal rail, without slot, Accessories, 33 x 15 x 2000 mm, Steel, galvanic zinc plated and passivated

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL mounting screws
  • KISC M3X20.5/10 EK4
    Item No.:
    0303000000
    Packaging unit:
    100 PC

    Clamping yoke, Mounting screw, Steel