KLIPPON POK51 M20ZCSS E

Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 161609 EX, KL SET 38Z2.5 S, Drill holes side A: 4 x M20x1.5, Drill holes side B: 4 x M20x1.5

Item No. 8000004230

Properties

Accessories

    Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesAdaptersMetric to metric threadExternal thread M20
  • ADAP M20-M16-W
    Item No.:
    1262740000
    Packaging unit:
    24 PC

    ADAP (Klippon Ex adaptor), Adapter, straight, M 20 ,M 16, Brass, nickel-plated

  • Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExPlastic cable glands - Ex e with 7 JouleSilicone seal material, -60°C - +70°C
  • VG M20 EXE 11-14 SI7J G4
    Item No.:
    2722120000
    Packaging unit:
    50 PC

    VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 11 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • VG M20 EXE 7-13 SI7J G4
    Item No.:
    2722110000
    Packaging unit:
    50 PC

    VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 13 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExBrass cable glands Ex e/d - A2LMetric
  • A2L/16/M16-WM
    Item No.:
    1186880000
    Packaging unit:
    24 PC

    A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesBlanking plugsBrass blanking plugs, VP HEX head Ex e/d
  • VP-HEX M16-EX W
    Item No.:
    1218940000
    Packaging unit:
    24 PC

    VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 16 x 1.5, 16 mm, Brass, nickel-plated

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesBlanking plugsPlastic blanking plugs Ex e/i 7 Joule
  • VP M20 EX SI 7J
    Item No.:
    2066730000
    Packaging unit:
    100 PC

    VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 20, 11 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

Related products

    Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKKlippon® POK 161609 - 160 x 160 x 90 mm
  • KLIPPON POK 161609 EX
    Item No.:
    1306080000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 160 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black