KLIPPON STB 4 MS FH M25 E90

Klippon STB (Small Terminal Box), Enclosures, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey

Item No. 8000052592

Properties

Related products

    Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL mounting screws
  • KISC M3X20.5/10 EK4
    Item No.:
    0303000000
    Packaging unit:
    100 PC

    Clamping yoke, Mounting screw, Steel

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL / SAKK 10
  • QL 2 SAKK10
    Item No.:
    9502650000
    Packaging unit:
    100 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 11.50, Insulated: No, 57 A, grey

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® STBSheet steel - painted
  • KLIPPON STB 4 MS HT
    Item No.:
    1025030000
    Packaging unit:
    1 PC

    Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier10 mm²
  • SAKK 10
    Item No.:
    9502610000
    Packaging unit:
    25 PC

    Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2

  • Terminal BlocksAccessoriesEnd bracketsTS 32
  • MEW 1/32
    Item No.:
    0445600000
    Packaging unit:
    20 PC

    End bracket, Steel, grey, Rail: TS 32, when screwed in

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® STBAccessories - Klippon® STBTerminal rails - TS35
  • SFNS5 VKMU M5 SW15
    Item No.:
    0433500000
    Packaging unit:
    20 PC

    Klippon STB (Small Terminal Box), Fixing nut, Square, Height: 15 mm, Width: 15 mm, Depth: 11.7 mm, Material: Steel, galvanised, galvanized, silver

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP67 version w/o approval
  • VG M25-K67
    Item No.:
    1909710000
    Packaging unit:
    25 PC

    VG K (standard plastic cable gland), Cable glands, straight, M 25, 10 mm, OD min. 13 - OD max. 18 mm, Polyamide 6

  • Cabinet InfrastructureDIN railsTS 35Steel
  • TS 35X15 2M/ST/ZN
    Item No.:
    0236400000
    Packaging unit:
    2 Meter

    Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, Steel, galvanic zinc plated and passivated

  • Cabinet InfrastructureDIN railsTS 32Steel
  • TS 32X15 2M/ST/ZN
    Item No.:
    0122800000
    Packaging unit:
    2 PC

    Terminal rail, without slot, Accessories, 33 x 15 x 2000 mm, Steel, galvanic zinc plated and passivated

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsPlastic lock nuts, grey
  • SKMU M25 - K GR
    Item No.:
    1772470000
    Packaging unit:
    100 PC

    SKMU PA (plastic locknut), Locknut, M 25, 6 mm, Polyamid 6 (PA6 - GF30)

  • Terminal BlocksAccessoriesEnd platesSAK-Series
  • AP SAKK4/10 KER/WS
    Item No.:
    9502630000
    Packaging unit:
    10 PC

    End plate (terminals), 40 mm x 3 mm, white

  • MarkersTerminal markersMultiMarkWSWS 8/8
  • WS 8/8 MM WS
    Item No.:
    2007170000
    Packaging unit:
    500 PC

    WS, Terminal marker, 8 x 8 mm, Weidmueller, white

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP
  • GWDR M25-NP
    Item No.:
    1736250000
    Packaging unit:
    100 PC

    GWDR NP (flat gasket - neoprene), Sealing ring, M 25, Neoprene