Properties
Version | KSW, Terminal marker, 2.5 x 50 mm, Pitch in mm (P): 2.50 Weidmueller, white |
Order No. | 1629900000 |
Type | KSW 2.5 < 50MM SDR |
GTIN (EAN) | 4008190203535 |
Qty. | 1 items |
Height | 2.5 mm |
Height (inches) | 0.098 inch |
Width | 50 mm |
Width (inches) | 1.968 inch |
Net weight | 0.047 g |
Operating temperature range | 150 °C |
REACH SVHC | / |
Adhesive | Acrylate |
Application/manufacturer | Weidmueller |
Colour | white |
Colour of printing | black |
compatible printer | [THM MMP](~/p/2430920000) |
Material | Polyester, PVC-free |
Number per sheet | 20 |
Operating temperature range | 150 °C |
Operating temperature range, max. | 150 °C |
Orientation of print | horizontal |
Printed characters | To customer specification |
Printing | Custom printing |
Printing method | Thermal transfer |
Version | Self-adhesive |
Width | 50 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1629900000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1629900000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ROHS | Conform |