Properties
Version | KSW, Terminal marker, 2.5 x 84 mm, Pitch in mm (P): 3.50 Weidmueller, white |
Order No. | 1652250001 |
Type | KSW 2,5 24/3,5 1-24 |
GTIN (EAN) | 4008190402129 |
Qty. | 10 items |
Alternative product | [1629920000](~/p/1629920000) |
Height | 2.5 mm |
Height (inches) | 0.098 inch |
Width | 84 mm |
Width (inches) | 3.307 inch |
Net weight | 1.25 g |
Operating temperature range | 150 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Acrylate |
Application/manufacturer | Weidmueller |
Colour | white |
Colour of printing | black |
compatible printer | [THM MMP](~/p/2430920000) |
Material | Polyester, PVC-free |
Material colour according to resistance code | 9 |
Number per sheet | 20 |
Operating temperature range | 150 °C |
Operating temperature range, max. | 150 °C |
Orientation of print | horizontal |
Printed characters | Numbers |
Printing | 1 - 24 |
Printing method | Thermal transfer |
Version | Self-adhesive |
Width | 84 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1652250001) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |