Properties
Version | LaserMark, Conductor and cable markers, 9.5 - 22.3 mm, 36 x 93 mm, yellow |
Order No. | 1695741687 |
Type | LM WO 36/93 GE |
GTIN (EAN) | 4008190924737 |
Qty. | 10 items |
Depth | 0.025 mm |
Depth (inches) | 0.001 inch |
Height | 36 mm |
Height (inches) | 1.417 inch |
Width | 93 mm |
Width (inches) | 3.661 inch |
Net weight | 10.1 g |
Operating temperature range | -40...150 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Adhesive | Acrylate |
Colour | yellow |
Halogen | No |
Material | Polyester film |
Material colour according to resistance code | 4 |
Number of markers per combination | 1 Label sheet = 15 Conductor and cable markers |
Number of markers per packaging unit | 150 |
Number of markers per packaging unit |
|
Number per sheet | 15 |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Size of labelling field | 36 x 25 mm |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Version | Self-adhesive |
Width | 93 mm |
Conductor cross-section, max. | 120 mm² |
Conductor cross-section, min. | 25 mm² |
Conductor O.D. | 9.5 - 22.3 mm |
Conductor O.D., max. | 22.3 mm |
Conductor O.D., min. | 9.5 mm |
Cross-section for connected wire | 25 - 120 mm² |
Halogen | No |
Text field height | 25 mm |
Text field width | 35.5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62880) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1695741687) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1695741687) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |