Properties
Version | Pre-assembled cable, PAC, Cable LiYY, 0.25 mm² |
Order No. | 1329200010 |
Type | PAC-S1200-HE20-V5-1M |
GTIN (EAN) | 4032248182640 |
Qty. | 1 items |
Available until | 20.05.2014 |
Net weight | 160 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4bbf2c0d-0764-4fc8-bb24-9351c28c190d |
Cable | Cable LiYY |
Cable length | 1 m |
Connector PLC side | 2 x SIEMENS S71200 6ES7292-1AL30-0XA0 11P |
Interface connector | HE10 20P |
Material | PVC |
Number of poles, min. | 20-pole |
Outer diameter | 10 ± 1 mm |
Suitable for | Digital signals |
Wire cross-section | 0.25 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000237 |
ETIM 7.0 | EC000237 |
ETIM 8.0 | EC000237 |
ETIM 9.0 | EC000237 |
ECLASS 9.0 | 27-24-22-20 |
ECLASS 9.1 | 27-24-22-20 |
ECLASS 10.0 | 27-24-22-20 |
ECLASS 11.0 | 27-24-22-20 |
ECLASS 12.0 | 27-24-22-20 |
ECLASS 13.0 | 27-24-22-20 |
ECLASS 14.0 | 27-24-22-20 |
ROHS | Conform |