Properties
Order No. | 2511750000 |
Type | PJ ADV SERVICE SET CU |
GTIN (EAN) | 4050118527711 |
Qty. | 1 items |
Depth | 99 mm |
Depth (inches) | 3.898 inch |
Height | 95 mm |
Height (inches) | 3.74 inch |
Width | 139 mm |
Width (inches) | 5.472 inch |
Net weight | 473 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
User Documentation | [Instruction Service Set CU](https://mdcop.weidmueller.com/mediadelivery/asset/900_42627) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ETIM 10.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ECLASS 15.0 | 19-14-90-90 |
ROHS | Conform |